Compact busbars

What is a compact rail?
A compact rail is an electrical power system that provides a modular solution for energy transfer in various applications. It consists of low-impedance and sandwich-structured rails that produce a small magnetic field around them. Compact rails are easy to install and can scale flexibly according to requirements.
Our solution for you:
Compact busbars have low impedance and a sandwich structure. Our range of compact busbar spans from 500 A to 6300 A rated current with aluminium or copper conductors. The busbars can have 4 or 5 poles and they are versatile and look good.
Compact busbars can be used, for example, as a busbars between a transformer and a main switchboard, between distribution boards or as trunking busbars in riser or transmission networks. The busbars can also be used for feeding our MJ, JL and TJ busbars. The applications include data centres, hospitals, factories and business, office and industrial buildings.
Thanks to their compact design, the busbars have high short circuit withstand, and the strength of the electromagnetic field surrounding them is very low. The connection technology is simple, so the busbar is light and easy to install. The compact design takes up little space and is suitable for cramped locations as well. Standard enclosure rating IP 55, and for customized solutions IP67.
The busbars can be equipped with tap-off unit on both sides of the busbar. A large number of different tap-off's can be connected to the busbar outlet. The busbar delivery options are a turnkey delivery, installation on site or material delivery.
Top 3 Features
- Low magnetic field reduces interference.
- High efficiency: Powerful and economical to use.
- Easy to install even in tight spaces.
Get to Know Our Success Stories!

Department Head
Teemu Lindgren
p. +358 20 764 6034
m. +358 40 575 9800
teemu.lindgren(at)lapp.com
Projektit - Projects

Project Leader
Janne Niemi
p. +358 20 764 8340
m. +358 40 153 7833
janne.niemi(at)lapp.com

Designer
Mika Luoma-Keturi
p. +358 20 764 8362
m. +358 40 176 2420
mika.luoma-keturi(at)lapp.com