JL busbar trunking systems
The JL busbar is a versatile system for energy transfer, for example, in machine rooms or for electric vehicle charging systems.

JL trunking busbars are available at rated currents of 125, 160, 250, 400 and 630 A. They can be used in many types of applications, from horizontal distribution systems to vertical risers. The trunking busbars can also be used as feeding busbars for low-current distribution busbars. Applications include the assembly industry, mechanical engineering and the plastics industry, as well as business and office buildings, schools and industrial buildings and data centres.
- 125, 160, 250, 400 and 630 A.
- Size (H x W): 125–250 A: 48 mm x 142 mm, 400–630 A: 82 mm x 142 mm , sturdy aluminium frame.
- Cover made of nonflammable glass fibre reinforced polyester (class UL-94 V-O).
- Easy to install, joint packs included in the delivery.
- Standard JL trunking busbar has 5 poles.
- Copper conductors.
- Power outlets for current tap-offs at 33 cm intervals throughout the length of the busbar (8 holes / 3 m).
- Standard length is 3 metres; other lengths available on order.
- Enclosure rating IP4X and IP54.
Create a complete system with JKU tap off units:

Department Head
Teemu Lindgren
p. +358 20 764 6034
m. +358 40 575 9800
teemu.lindgren(at)lapp.com
Projektit - Projects

Project Leader
Janne Niemi
p. +358 20 764 8340
m. +358 40 153 7833
janne.niemi(at)lapp.com

Designer
Mika Luoma-Keturi
p. +358 20 764 8362
m. +358 40 176 2420
mika.luoma-keturi(at)lapp.com