DT busbar trunking systems
The DKC Hercules DT trunking busbar is a small, sturdy and lightweight distribution rail with an aluminum frame, for example for the power supply of data centers or electric car charging rails. Read more.

DT trunking busbars are available at rated currents of 160, 250, 400, 630, and 800 A. The aluminum conductor version is available in 160–630 A and the copper conductor version in 250–800 A. The busbars can be used for example in real estate buildings, data centers and electric charging distribution at carparks.
- The busbar is certified according to IEC 61439-6.
- Size (H x W): 160 Al: 58.5 mm x 140 mm, 250 Al 73.5 mm x 140 mm, 400 A Al 93.5 mm x 140 mm 630 A Al 113.5 mm x 140 mm and 800 A Cu 113.5 mm x 140 mm.
- Small, sturdy and lightweight aluminum frame.
- Easy and quick to install, no special tools required.
- Available in 4 and 5 pole versions with aluminum and copper conductors.
- A possibility of 6 tap-off plug-ins on one side of the busbar, a total of 10 plug-ins on both sides, 5 per side.
- The straight lengths are 3 meters as standard, other lengths available on request.
- Enclosure rating IP55 as standard.
- A wide range of different tap-off units.

Department Head
Teemu Lindgren
p. +358 20 764 6034
m. +358 40 575 9800
teemu.lindgren(at)lapp.com
Projektit - Projects

Project Leader
Janne Niemi
p. +358 20 764 8340
m. +358 40 153 7833
janne.niemi(at)lapp.com

Designer
Mika Luoma-Keturi
p. +358 20 764 8362
m. +358 40 176 2420
mika.luoma-keturi(at)lapp.com