JKU tap-off units

The JKU tap-off unit is a high-quality, Finnish-made tap-off unit for busbars.

The JKU tap offs intended for JL trunking busbars are always rated, equipped and delivered according to the customer’s specifications. The rated currents range from 6 to 400 A. The tap-offs can be equipped with various accessories, such as circuit breakers, switches, on/off switches, sockets, kWh meters, residual current devices, cable glands, cables, extension cords, conductors, etc.
Determining the equipment for the outlets is quick and easy – just use the rating table in the busbar systems brochure. All current tap-offs are manufactured in Hyvinkää, Finland.
Achieve a complete system: This product is designed to work perfectly with JL busbars.

Department Head
Teemu Lindgren
p. +358 20 764 6034
m. +358 40 575 9800
teemu.lindgren(at)lapp.com
Projektit - Projects

Project Leader
Janne Niemi
p. +358 20 764 8340
m. +358 40 153 7833
janne.niemi(at)lapp.com

Designer
Mika Luoma-Keturi
p. +358 20 764 8362
m. +358 40 176 2420
mika.luoma-keturi(at)lapp.com