Busbar trunking systems
Busbar distribution systems: modern, efficient, and flexible power solutions. Ready-made outlets simplify power access. Economical in investment & operation, more adaptable than traditional cabling.
Where to Use a Distribution Busbar? – A Smart Investment in Power Distribution
Distribution busbars are a modern and innovative solution for electricity distribution, efficiently meeting the flexibility and efficiency demands of contemporary sites.
Versatile Applications:
Thanks to distribution busbars, electricity can be effortlessly directed wherever it's needed. There are numerous installation sites:
- Car Charging Solutions: Especially in parking garages, distribution busbars and tap-off units enable the easy and scalable implementation of charging systems. For example, explore our reference at Matinkylä Tynnyripuisto.
- Data Centers: In this critical environment, distribution busbars ensure a reliable and adaptable power supply.
- New Construction and Renovation Projects: Distribution busbar systems are excellently suited for electricity distribution and vertical risers in residential, commercial, and office buildings, and their use in these applications has become significantly more common.
The Superior Advantages of a Busbar Distribution System
| FEATURES & BENEFITS | Busbar System | Traditional Cabling |
|---|---|---|
| Space Requirement (Compactness in vertical risers) | ✅ | ❌ |
| Installation Speed and Tidiness | ✅ | ❌ |
| Flexibility & Adaptability | ✅ | ❌ |
| Maintenance & Changes | ✅ | ❌ |
| Fire Safety (Lower fire load) | ✅ | ❌ |
Our Products:
Invest Smartly with a Distribution Busbar:
A distribution busbar system is an economical solution overall, both in terms of investment and operating costs. It offers clear advantages that make it a smart choice:
- Flexible Changes: Equipment placement in production facilities can be flexibly altered and supplemented, minimizing disruptions and interruptions to production and power distribution.
- Added Value through Efficient Integrations: Enables the co-mounting of various energy systems (such as raw material pipelines, compressed air, welding gases, and cooling water) as well as integrated measurement and control systems.
- Faster Lead Times: The high degree of prefabrication in distribution busbar systems and applications significantly shortens the lead times for electrification projects.
Choose a distribution busbar and ensure flexible, efficient, and future-proof power distribution for your site.

Department Head
Teemu Lindgren
p. +358 20 764 6034
m. +358 40 575 9800
teemu.lindgren(at)lapp.com
Projektit - Projects

Project Leader
Janne Niemi
p. +358 20 764 8340
m. +358 40 153 7833
janne.niemi(at)lapp.com

Designer
Mika Luoma-Keturi
p. +358 20 764 8362
m. +358 40 176 2420
mika.luoma-keturi(at)lapp.com